- Assembled and Lubricated
- Hollow Type Flex Spline
- Ring Type Circular Spline
- Hollow Shaft
- Crossed Roller Bearing Included
Unit of Measure
Specifications
Old Part Number |
N/A WTI-S-17-50-PH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 50 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 19 mm |
Rated Torque at Input |
N/A 1.6 kgf·m16 N·m |
Peak Torque at start/stop |
N/A 3.5 kgf·m34 N·m |
Instantaneous permissible max. torque |
N/A 7.1 kgf·m70 N·m |
Dimensions
A |
N/A 60 mm h6 |
B |
N/A 56.5 mm |
C1 |
N/A 16 mm |
C2 |
N/A 26.5 mm |
C3 |
N/A 14 mm |
D |
N/A 2.5 mm |
E |
N/A 7.5 mm |
F |
N/A 80 mm h7 |
G |
N/A 60 mm H7 |
H |
N/A 25 mm h7 |
I |
N/A 19 mm H7 |
J |
N/A 25 mm f7 |
K |
N/A 19 mm H7 |
L1 |
N/A 3 |
L2 |
N/A M3 |
N1 |
N/A 12 mm |
N2 |
N/A 3.5 mm |
O |
N/A 74 mm |
P1 |
N/A 4 mm |
P2 |
N/A M3 |
P3 |
N/A 15 º |
Q1 |
N/A 20 E.A. 16 |
Q2 |
N/A M3xDP6 |
Q3 |
N/A 3.5xDP6.5 |
R |
N/A 54 mm |
S |
N/A 18 º |
T |
N/A 18 º |