- Assembled and Lubricated
- Hollow Type Flex Spline
- Ring Type Circular Spline
- Sealed Design
- Crossed Roller Bearing Included
Unit of Measure
Specifications
Old Part Number |
N/A WTI-S-32-120-AH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 120 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 36 mm |
Rated Torque at Input |
N/A 14 kgf·m137 N·m |
Peak Torque at start/stop |
N/A 36 kgf·m353 N·m |
Instantaneous permissible max. torque |
N/A 70 kgf·m686 N·m |
Dimensions
A |
N/A 142 mm h7 |
B |
N/A 115 mm |
C |
N/A 85 mm h7 |
D |
N/A 147 mm h7 |
E |
N/A 45 mm h7 |
F |
N/A 36 mm H7 |
G |
N/A 65.5 mm |
H |
N/A 7 mm |
I |
N/A 32 mm |
J |
N/A 26.5 mm |
L |
N/A 12 mm |
M |
N/A 9.5 mm |
N |
N/A 5 mm |
Q |
N/A 2x6 |
R |
N/A M3xDP6 |
S |
N/A 40.5 mm |
T |
N/A 12 |
U |
N/A 5.5 mm |
V |
N/A 132 mm |
W1 |
N/A 16 |
W2 |
N/A M5xDP8 |
W3 |
N/A 5.5xDP20.5 |
X |
N/A 100 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |