- Assembled and Lubricated
- Hollow Type Flex Spline
- Ring Type Circular Spline
- Sealed Design
- Crossed Roller Bearing Included
Unit of Measure
Specifications
Old Part Number |
N/A WTI-S-25-100-AH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 100 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 29 mm |
Rated Torque at Input |
N/A 6.8 kgf·m67 N·m |
Peak Torque at start/stop |
N/A 16 kgf·m157 N·m |
Instantaneous permissible max. torque |
N/A 29 kgf·m284 N·m |
Dimensions
A |
N/A 110 mm h7 |
B |
N/A 90 mm |
C |
N/A 60 mm h7 |
D |
N/A 115 mm h7 |
E |
N/A 38 mm h7 |
F |
N/A 29 mm H7 |
G |
N/A 55.5 mm |
H |
N/A 6 mm |
I |
N/A 26 mm |
J |
N/A 23.5 mm |
L |
N/A 10.5 mm |
M |
N/A 8.5 mm |
N |
N/A 6 mm |
Q |
N/A 2x6 |
R |
N/A M3xDP6 |
S |
N/A 33.5 mm |
T |
N/A 12 |
U |
N/A 4.5 mm |
V |
N/A 102 mm |
W1 |
N/A 16 |
W2 |
N/A M4xDP7 |
W3 |
N/A 4.5xDP15.5 |
X |
N/A 77 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |