Achieved ultra-high positioning performance and excellent following feature to shorten positioning time effectively with the motion control technology of the semiconductor industry. In order to be compliant with the world trend, obtain the major international certifications: Provide motor short circuit detection, limit switch, emergency brake signal output, regenerative resistance and other protection measures. Provide a trial run interface with speed/acceleration protection settings, add-in settings, I/O tests, and complete analyses with filters and spectrums to propose a complete drive control solution.
Unit of Measure

Specifications

Type

N/A Drive

Use with

N/A Incremental feedback types

Depth

N/A 140.1 mm

Width

N/A 64.8 mm

Height

N/A 191.6 mm