Unit of Measure
Inner Diameter |
N/A 300 mm |
Outside Diameter |
N/A 360 mm |
Width |
N/A 25 mm |
Radius |
N/A 2.5 mm |
Oil Holes |
N/A 2.5 mm |
Dynamic Load Rating |
N/A 100.6 kN |
Static Load Rating |
N/A 246.5 kN |
da |
N/A 317 mm |
Da |
N/A 339 mm |