Unit of Measure
Inner Diameter |
N/A 240 mm |
Outside Diameter |
N/A 300 mm |
Width |
N/A 25 mm |
Radius |
N/A 2 mm |
Oil Holes |
N/A 2.5 mm |
Dynamic Load Rating |
N/A 90.5 kN |
Static Load Rating |
N/A 200.6 kN |
da |
N/A 257 mm |
Da |
N/A 279 mm |