Unit of Measure
Inner Diameter |
N/A 200 mm |
Outside Diameter |
N/A 295 mm |
Width |
N/A 35 mm |
Radius |
N/A 2 mm |
Oil Holes |
N/A 3 mm |
Dynamic Load Rating |
N/A 155.9 kN |
Static Load Rating |
N/A 277.4 kN |
da |
N/A 238 mm |
Da |
N/A 258 mm |