Unit of Measure
Inner Diameter |
N/A 400 mm |
Outside Diameter |
N/A 480 mm |
Width |
N/A 35 mm |
Radius |
N/A 2.5 mm |
Oil Holes |
N/A 3 mm |
Dynamic Load Rating |
N/A 219.4 kN |
Static Load Rating |
N/A 523.9 kN |
da |
N/A 426 mm |
Da |
N/A 447 mm |