Unit of Measure
Inner Diameter |
N/A 250 mm |
Outside Diameter |
N/A 355 mm |
Width |
N/A 40 mm |
Radius |
N/A 2 mm |
Oil Holes |
N/A 4 mm |
Dynamic Load Rating |
N/A 207 kN |
Static Load Rating |
N/A 391.8 kN |
da |
N/A 289 mm |
Da |
N/A 311 mm |