Unit of Measure

Inner Diameter

N/A 100 mm

Outside Diameter

N/A 140 mm

Width

N/A 16 mm

Radius

N/A 1 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 32.5 kN

Static Load Rating

N/A 52.3 kN

da

N/A 112 mm

Da

N/A 129 mm