High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 400 mm

Outside Diameter

N/A 480 mm

Width

N/A 35 mm

Radius

N/A 2.5 mm

Oil Holes

N/A 3 mm

Dynamic Load Rating

N/A 219.4 kN

Static Load Rating

N/A 523.9 kN

da

N/A 426 mm

Da

N/A 447 mm