High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 200 mm

Outside Diameter

N/A 260 mm

Width

N/A 25 mm

Radius

N/A 2 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 82.3 kN

Static Load Rating

N/A 166.4 kN

da

N/A 218 mm

Da

N/A 238 mm