Hiwin Worldwide
Unit of Measure

Inner Diameter

N/A 180 mm

Outside Diameter

N/A 240 mm

Width

N/A 25 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 79.6 kN

Static Load Rating

N/A 154.8 kN

da

N/A 198 mm

Da

N/A 218 mm