High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 160 mm

Outside Diameter

N/A 220 mm

Width

N/A 25 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 74.5 kN

Static Load Rating

N/A 137.7 kN

da

N/A 181 mm

Da

N/A 198 mm