High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 140 mm

Outside Diameter

N/A 200 mm

Width

N/A 25 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 69.5 kN

Static Load Rating

N/A 120.6 kN

da

N/A 161 mm

Da

N/A 178 mm