Hiwin Worldwide
Unit of Measure

Inner Diameter

N/A 120 mm

Outside Diameter

N/A 170 mm

Width

N/A 20 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 44.9 kN

Static Load Rating

N/A 76.9 kN

da

N/A 136 mm

Da

N/A 153 mm