Hiwin Worldwide
Unit of Measure

Inner Diameter

N/A 50 mm

Outside Diameter

N/A 80 mm

Width

N/A 13 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 2 mm

Dynamic Load Rating

N/A 18.9 kN

Static Load Rating

N/A 23.4 kN

da

N/A 57.2 mm

Da

N/A 72 mm