Hiwin Worldwide
Unit of Measure

Inner Diameter

N/A 20 mm

Outside Diameter

N/A 36 mm

Width

N/A 8 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 1.5 mm

Dynamic Load Rating

N/A 4.1 kN

Static Load Rating

N/A 4 kN

da

N/A 22.9 mm

Da

N/A 30.8 mm