External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 20

Nut Diameter

N/A 35 mm

Total Length

N/A 67 mm

Mounting Thread

N/A M34x1.5

Mounting Thread Length

N/A 12.7 mm

Thread Lead

N/A 10 mm

Oil Hole

N/A M6

Dynamic Load Rating

N/A 1280 kgf

Static Load Rating

N/A 2314 kgf