Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Total Length

N/A 85 mm

Nut Diameter

N/A 50 mm

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 2900 kgf

Static Load Rating

N/A 6404 kgf

Mounting Thread

N/A M48x1.5

Mounting Thread Length

N/A 12 mm