Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Nut Diameter

N/A 55 mm

Total Length

N/A 50 mm

Thread Lead

N/A 5 mm

Return Tube Height

N/A 30.25 mm

Mounting Thread

N/A M50x2

Mounting Thread Length

N/A 12 mm

Dynamic Load Rating

N/A 1702 kgf

Static Load Rating

N/A 5098 kgf