Bonded tube
Unit of Measure
Specifications
Type |
N/A Rolled Ballscrew |
Nominal Size |
N/A 16 |
Nut Diameter |
N/A 36 mm |
Total Length |
N/A 42 mm |
Thread Lead |
N/A 5 mm |
Return Tube Height |
N/A 21.33375 mm |
Oil Hole |
N/A M3x0.5 |
Mounting Thread |
N/A M30x1.5 |
Mounting Thread Length |
N/A 12 mm |
Dynamic Load Rating |
N/A 679 kgf |
Static Load Rating |
N/A 1226 kgf |