External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 12

Flange Diameter

N/A 40 mm

Total Length

N/A 40 mm

Flange Thickness

N/A 40 mm

Nut Diameter

N/A 40 mm

Bolt Circle Diameter

N/A 40 mm

Bolt Hole Head Diameter

N/A 9.5 mm

Bolt Hole Size

N/A 40 mm

Bolt Hole Head Height

N/A 5.4 mm

Oil Hole

N/A 1/4 - 28 UNF

Lead

N/A 5.08 mm

Dynamic Load Rating

N/A 277 kgf

Static Load Rating

N/A 492 kgf