Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 50

Flange Diameter

N/A 110 mm

Total Length

N/A 112 mm

Flange Thickness

N/A 16 mm

Nut Diameter

N/A 75 mm

Bolt Circle Diameter

N/A 93 mm

Bolt Hole Head Diameter

N/A 11 mm

Oil Hole

N/A M8x1

Thread Lead

N/A 10 mm

Static Load Rating

N/A 16668 kgf

Dynamic Load Rating

N/A 5526 kgf