Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 20

Flange Diameter

N/A 57 mm

Total Length

N/A 53 mm

Flange Thickness

N/A 12 mm

Nut Diameter

N/A 34 mm

Bolt Circle Diameter

N/A 45 mm

Bolt Hole Size

N/A 5.5 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 5.08 mm

Bolt Hole Head Diameter

N/A 9.5 mm

Bolt Hole Head Height

N/A 5.5 mm

Dynamic Load Rating

N/A 938 kgf

Static Load Rating

N/A 1993 kgf