Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Flange Diameter

N/A 65 mm

Total Length

N/A 61 mm

Flange Thickness

N/A 15 mm

Nut Diameter

N/A 42 mm

Bolt Circle Diameter

N/A 54 mm

Oil Hole

N/A M6x1

Thread Lead

N/A 6.35 mm

Dynamic Load Rating

N/A 1463 kgf

Static Load Rating

N/A 3314 kgf

Bolt Hole Head Diameter

N/A 6.6 mm