External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Nut Diameter

N/A 54 mm

Total Length

N/A 90 mm

Oil Hole

N/A M6

Thread Lead

N/A 32 mm

Mounting Thread

N/A M50x2

Mounting Thread Length

N/A 15 mm

Dynamic Load Rating

N/A 1681 kgf

Static Load Rating

N/A 4208 kgf