Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Nut Diameter

N/A 63 mm

Total Length

N/A 90 mm

Thread Lead

N/A 32 mm

Mounting Thread Length

N/A 20 mm

Dynamic Load Rating

N/A 1681 kgf

Static Load Rating

N/A 4208 kgf