External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 40

Flange Diameter

N/A 106 mm

Total Length

N/A 115 mm

Flange Thickness

N/A 18 mm

Nut Diameter

N/A 65 mm

Bolt Circle Diameter

N/A 85 mm

Bolt Hole Head Diameter

N/A 17.5 mm

Bolt Hole Size

N/A 11 mm

Bolt Hole Head Height

N/A 11 mm

Return Tube Height

N/A 84 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 40 mm

Dynamic Load Rating

N/A 2805 kgf

Static Load Rating

N/A 7221 kgf

Thread Length

N/A 10 mm