External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Flange Diameter

N/A 100 mm

Total Length

N/A 94 mm

Flange Thickness

N/A 15 mm

Nut Diameter

N/A 54 mm

Bolt Circle Diameter

N/A 80 mm

Bolt Hole Head Diameter

N/A 14 mm

Bolt Hole Size

N/A 9 mm

Bolt Hole Head Height

N/A 8.5 mm

Return Tube Height

N/A 74 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 32 mm

Dynamic Load Rating

N/A 1681 kgf

Static Load Rating

N/A 4208 kgf

Thread Length

N/A 10 mm