External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Flange Diameter

N/A 70 mm

Total Length

N/A 69 mm

Flange Thickness

N/A 12 mm

Nut Diameter

N/A 42 mm

Bolt Circle Diameter

N/A 55 mm

Bolt Hole Head Diameter

N/A 11 mm

Bolt Hole Size

N/A 6.6 mm

Bolt Hole Head Height

N/A 6.5 mm

Return Tube Height

N/A 56 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 25 mm

Dynamic Load Rating

N/A 1174 kgf

Static Load Rating

N/A 2729 kgf

Thread Length

N/A 10 mm