External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 16

Flange Diameter

N/A 55 mm

Total Length

N/A 60 mm

Flange Thickness

N/A 12 mm

Nut Diameter

N/A 32 mm

Bolt Circle Diameter

N/A 43 mm

Bolt Hole Head Diameter

N/A 9.5 mm

Bolt Hole Size

N/A 5.5 mm

Bolt Hole Head Height

N/A 5.5 mm

Return Tube Height

N/A 44 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 16 mm

Dynamic Load Rating

N/A 703 kgf

Static Load Rating

N/A 1376 kgf

Thread Length

N/A 10 mm