Rotating ballnut
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Flange Diameter

N/A 105 mm

Total Length

N/A 80 mm

Flange Thickness

N/A 20 mm

Bolt Circle Diameter

N/A 91 mm

Bolt Circle Diameter A

N/A 48 mm

Bolt Hole Head Diameter

N/A 10.42 mm

Thread Lead

N/A 32 mm

Dynamic Load Rating

N/A 1840 kgf

Static Load Rating

N/A 5450 kgf