Rotating ballnut
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Flange Diameter

N/A 92 mm

Total Length

N/A 63 mm

Flange Thickness

N/A 13 mm

Bolt Circle Diameter

N/A 81 mm

Bolt Circle Diameter A

N/A 38 mm

Bolt Hole Head Diameter

N/A 4.88 mm

Thread Lead

N/A 25 mm

Dynamic Load Rating

N/A 1300 kgf

Static Load Rating

N/A 3600 kgf