Rotating ballnut
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 16

Flange Diameter

N/A 68 mm

Total Length

N/A 52 mm

Flange Thickness

N/A 13 mm

Bolt Circle Diameter

N/A 60 mm

Bolt Circle Diameter A

N/A 26 mm

Bolt Hole Head Diameter

N/A 4.88 mm

Thread Lead

N/A 16 mm

Dynamic Load Rating

N/A 708 kgf

Static Load Rating

N/A 1382 kgf