Low Profile (DMN) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
- Outer rotating structure
- Space saving with Low profile design
- High resolution optical encoder
Clear
Filter
Rotation
- External
- Internal
Diameter (mm)
Height (mm)
Encoder type
- Absolute
- Incremental
Hall sensor
- Hall
- None
Brake
- None
- Power off
- Power On
Item # |
Rotation |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|---|
DMN9A-50SP10-S0-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP00-S1-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP10-S1-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP00-P0-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP10-P0-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP00-P1-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP10-P1-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP00-A0-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP10-A0-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP00-A1-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-50SP10-A1-0AS-2-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power off | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-S0-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-S0-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-S1-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-S1-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-P0-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-P0-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-P1-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-P1-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-A0-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-A0-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-A1-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-A1-0AS-0-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A None | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP00-S0-0AS-1-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power On | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |
DMN9A-51SP10-S0-0AS-1-0 | Rotation N/A Internal | Diameter N/A 235 mm | Height N/A 155 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power On | Continuous Torque N/A 94 N·m | Finish N/A Aluminum |