Internal Rotation (DMS) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
- Inner rotating structure
- High dynamic, torque and precision
Clear
Filter
Diameter (mm)
Height (mm)
Encoder type
- Incremental
Hall sensor
- Hall
- None
Brake
- None
- Power off
- Power On
Item # |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|
DMS3C-50SP10-S0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP10-S0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP00-S1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP00-S1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP10-S1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP10-S1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP00-P0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP00-P0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP10-P0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP10-P0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP00-P1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP00-P1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP10-P1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP10-P1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP00-A0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP00-A0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP10-A0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP10-A0-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP00-A1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP00-A1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP10-A1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP10-A1-0AS-0-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP00-S0-0AS-1-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50LP00-S0-0AS-1-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 60 N·m | Finish N/A Black |
DMS3C-50SP10-S0-0AS-1-0 | Diameter N/A 200 mm | Height N/A 230 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 60 N·m | Finish N/A Black |