Item # |
Rotation |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|---|
DMN93-51SP00-S1-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP10-S1-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP00-P0-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP10-P0-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP00-P1-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP10-P1-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP00-A0-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP10-A0-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP00-A1-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-51SP10-A1-0AS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Incremental | N/A Hall | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-S0-1SS-0-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A None | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-S0-1SS-0-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A None | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-P0-1SS-0-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A None | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-P0-1SS-0-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A None | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-A0-1SS-0-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A None | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-A0-1SS-0-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A None | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-S0-1SS-1-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power On | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-S0-1SS-1-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power On | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-P0-1SS-1-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power On | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-P0-1SS-1-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power On | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-A0-1SS-1-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power On | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-A0-1SS-1-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power On | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-S0-1SS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN10-S0-1SS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |
DMN93-B0SN00-P0-1SS-2-0 | N/A External | N/A 230 mm | N/A 55 mm | N/A Absolute | N/A None | N/A Power off | N/A 13.2 N·m | N/A Black Anodized Aluminum |