Item # |
Rotation |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|---|
DMN9A-50SP00-S0-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-S0-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-S1-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-S1-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-P0-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-P0-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-P1-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-P1-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-A0-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-A0-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-A1-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-A1-0AS-0-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A None | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-S0-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-S0-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-S1-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-S1-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-P0-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-P0-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-P1-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-P1-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-A0-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-A0-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-A1-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP10-A1-0AS-1-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power On | N/A 94 N·m | N/A Aluminum |
DMN9A-50SP00-S0-0AS-2-0 | N/A Internal | N/A 235 mm | N/A 155 mm | N/A Incremental | N/A None | N/A Power off | N/A 94 N·m | N/A Aluminum |