Print Back
The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
  • Outer rotating structure
  • Space saving with Low profile design
  • High resolution optical encoder
DMN-Series-Drive2
« 11 12 13 14 15 

Item #

Rotation

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

DMN95-50SP00-A1-0AS-1-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power On N/A 47 N·m N/A Aluminum
DMN95-50SP10-A1-0AS-1-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power On N/A 47 N·m N/A Aluminum
DMN95-50SP00-S0-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP10-S0-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP00-S1-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP10-S1-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP00-P0-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP10-P0-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP00-P1-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP10-P1-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP00-A0-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP10-A0-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP00-A1-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-50SP10-A1-0AS-2-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A None N/A Power off N/A 47 N·m N/A Aluminum
DMN95-51SP00-S0-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP10-S0-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP00-S1-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP10-S1-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP00-P0-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP10-P0-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP00-P1-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP10-P1-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP00-A0-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP10-A0-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
DMN95-51SP00-A1-0AS-0-0 N/A Internal N/A 235 mm N/A 95 mm N/A Incremental N/A Hall N/A None N/A 47 N·m N/A Aluminum
« 11 12 13 14 15