Item # |
Rotation |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|---|
DMN21-20SP00-S0-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Incremental | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-20SP00-S1-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Incremental | N/A None | N/A None | N/A 0.32 N·m | N/A Aluminum |
DMN21-20SP00-P0-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Incremental | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-20SP00-P1-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Incremental | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-20SP00-A0-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Incremental | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-20SP00-A1-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Incremental | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-A0SN00-S0-1SS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Absolute | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-A0SN00-P0-1SS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Absolute | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN21-A0SN00-A0-1SS-0-0 | N/A Internal | N/A 65 mm | N/A 60 mm | N/A Absolute | N/A None | N/A None | N/A 0.32 N·m | N/A Black Anodized Aluminum |
DMN22-20SP00-S0-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Incremental | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-20SP00-S1-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Incremental | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-20SP00-P0-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Incremental | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-20SP00-P1-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Incremental | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-20SP00-A0-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Incremental | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-20SP00-A1-2AS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Incremental | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-A0SN00-S0-1SS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Absolute | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-A0SN00-P0-1SS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Absolute | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN22-A0SN00-A0-1SS-0-0 | N/A Internal | N/A 65 mm | N/A 71.5 mm | N/A Absolute | N/A None | N/A None | N/A 0.64 N·m | N/A Black Anodized Aluminum |
DMN42-20SP00-S0-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |
DMN42-20SP10-S0-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |
DMN42-20SP00-S1-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |
DMN42-20SP10-S1-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |
DMN42-20SP00-P0-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |
DMN42-20SP10-P0-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |
DMN42-20SP00-P1-0AS-0-0 | N/A External | N/A 118 mm | N/A 45 mm | N/A Incremental | N/A None | N/A None | N/A 1.4 N·m | N/A Black Anodized Aluminum |