Print Back
The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
  • Inner rotating structure
  • High dynamic, torque and precision
Direct-Drive-Rotary-Tables-DMS
« 6 7 8 9 10 »  

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

DMS14-50SP00-P1-0AS-0-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A None N/A 10 N·m N/A Black
DMS14-50SP10-P1-0AS-0-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A None N/A 10 N·m N/A Black
DMS14-50SP00-A0-0AS-0-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A None N/A 10 N·m N/A Black
DMS14-50SP10-A0-0AS-0-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A None N/A 10 N·m N/A Black
DMS14-50SP00-A1-0AS-0-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A None N/A 10 N·m N/A Black
DMS14-50SP10-A1-0AS-0-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A None N/A 10 N·m N/A Black
DMS14-50SP00-S0-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP10-S0-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP00-S1-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP10-S1-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP00-P0-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP10-P0-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP00-P1-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP10-P1-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP00-A0-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP10-A0-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP00-A1-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP10-A1-0AS-1-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power On N/A 10 N·m N/A Black
DMS14-50SP00-S0-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
DMS14-50SP10-S0-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
DMS14-50SP00-S1-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
DMS14-50SP10-S1-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
DMS14-50SP00-P0-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
DMS14-50SP10-P0-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
DMS14-50SP00-P1-0AS-2-0 N/A 150 mm N/A 120 mm N/A Incremental N/A None N/A Power off N/A 10 N·m N/A Black
« 6 7 8 9 10 »