Print Back
The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
  • Outer rotating structure
  • Integrated high resolution incremental/absolute feedback system
  • High dynamic, torque and precision
  • Compatible with special environments
Direct-Drive-Motor-DMY-Series
« 11 12 13 14 15 »  

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

DMYA5-50SP10-P1-0AS-0-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A None N/A 50 N·m N/A Black
DMYA5-50SP00-A0-0AS-0-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A None N/A 50 N·m N/A Black
DMYA5-50SP10-A0-0AS-0-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A None N/A 50 N·m N/A Black
DMYA5-50SP00-A1-0AS-0-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A None N/A 50 N·m N/A Black
DMYA5-50SP10-A1-0AS-0-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A None N/A 50 N·m N/A Black
DMYA5-50SP00-S0-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP10-S0-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP00-S1-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP10-S1-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP00-P0-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP10-P0-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP00-P1-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP10-P1-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP00-A0-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP10-A0-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP00-A1-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP10-A1-0AS-1-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power On N/A 50 N·m N/A Black
DMYA5-50SP00-S0-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP10-S0-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP00-S1-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP10-S1-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP00-P0-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP10-P0-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP00-P1-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
DMYA5-50SP10-P1-0AS-2-0 N/A 280 mm N/A 152 mm N/A Incremental N/A None N/A Power off N/A 50 N·m N/A Black
« 11 12 13 14 15 »