Print Back
Cable
Unit of Measure
1 2 

Item #

Item Name

Connector

Length

LMACS03F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 3 m
LMACS04F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 4 m
LMACS05F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 5 m
LMACS06F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 6 m
LMACS07F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 7 m
LMACS08F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 8 m
LMACS09F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 9 m
LMACS10F N/A Motor Power Cable N/A Motor connects (U.V.W) N/A 10 m
LMACE03AA N/A Position Signal Cable N/A CN3 N/A 3 m
LMACE04AA N/A Position Signal Cable N/A CN3 N/A 4 m
LMACE05AA N/A Position Signal Cable N/A CN3 N/A 5 m
LMACE06AA N/A Position Signal Cable N/A CN3 N/A 6 m
LMACE07AA N/A Position Signal Cable N/A CN3 N/A 7 m
LMACE08AA N/A Position Signal Cable N/A CN3 N/A 8 m
LMACE09AA N/A Position Signal Cable N/A CN3 N/A 9 m
LMACE10AA N/A Position Signal Cable N/A CN3 N/A 10 m
LMACE03AM N/A Position Signal Cable N/A CN3 N/A 3 m
LMACE04AM N/A Position Signal Cable N/A CN3 N/A 4 m
LMACE05AM N/A Position Signal Cable N/A CN3 N/A 5 m
LMACE06AM N/A Position Signal Cable N/A CN3 N/A 6 m
LMACE07AM N/A Position Signal Cable N/A CN3 N/A 7 m
LMACE08AM N/A Position Signal Cable N/A CN3 N/A 8 m
LMACE09AM N/A Position Signal Cable N/A CN3 N/A 9 m
LMACE10AM N/A Position Signal Cable N/A CN3 N/A 10 m
LMACE03AU N/A Position Signal Cable N/A CN3 N/A 3 m
Unit of Measure
1 2