Shaft Outside Diameter |
N/A 32 mm |
Outside Diameter |
N/A 85 mm |
L1 |
N/A 980 mm |
L2 |
N/A 1000 mm |
L3 |
N/A 1229 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 850 mm |
Pitch Circle Diameter (PCD) |
N/A 32.6 mm |
Root Diameter (RD) |
N/A 29.324 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 2.79 º |
Screw P.C.D. |
N/A 32.6 mm |
Steel Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 2.5x2 |
Static Load |
N/A 5666 kgf |
Dynamic Load |
N/A 1886 kgf |
Axial Play |
N/A 0 mm |
Drag Torque |
N/A 1.2-3.6 kgf·cm |
Spacer Ball |
N/A - |