Shaft Outside Diameter |
N/A 15 mm |
Outside Diameter |
N/A 57 mm |
L1 |
N/A 189 mm |
L2 |
N/A 204 mm |
L3 |
N/A 271 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 100 mm |
Pitch Circle Diameter (PCD) |
N/A 15.6 mm |
Root Diameter (RD) |
N/A 12.324 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 11.53 º |
Screw P.C.D. |
N/A 15.6 mm |
Steel Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 2.5x1 |
Static Load |
N/A 645 kgf1290 kgf |
Dynamic Load |
N/A 460 kgf729 kgf |
Axial Play |
N/A 0 mm0.005 MAX mm |
Drag Torque |
N/A 0.15-0.79 kgf·cm0.24 MAX kgf·cm |
Spacer Ball |
N/A - 1:1 |