Shaft Outside Diameter |
N/A 16 mm |
Outside Diameter |
N/A 57 mm |
L1 |
N/A 434 mm |
L2 |
N/A 454 mm |
L3 |
N/A 521 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 350 mm |
Pitch Circle Diameter (PCD) |
N/A 16.6 mm |
Root Diameter (RD) |
N/A 13.324 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 17.06 º |
Screw P.C.D. |
N/A 16.6 mm |
Steel Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 2 |
Static Load |
N/A 690 kgf1385 kgf |
Dynamic Load |
N/A 420 kgf680 kgf |
Axial Play |
N/A 0 mm0.005 MAX mm |
Drag Torque |
N/A 0.15-0.79 kgf·cm0.24 MAX kgf·cm |
Spacer Ball |
N/A - 1:1 |