Print Back
The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
  • Outer rotating structure
  • Space saving with Low profile design
  • High resolution optical encoder

Specifications

Rotation

N/A Internal

Diameter

N/A 235 mm

Height

N/A 95 mm

Encoder type

N/A Incremental

Hall sensor

N/A None

Coil

N/A Standard

Thermal sensor

N/A PTC Sensor

IP

N/A IP40

Function code

N/A Standard

Runout (axial/radial)

N/A 5um/15um

Accuracy compensation

N/A without compensation

Cable length

N/A M17 ( for optical encoder only)

Connector

N/A Intercontec M17 ( for optical encoder)

Pin

N/A Standard

Brake

N/A Power On

Continuous Torque

N/A 47 N·m

Finish

N/A Aluminum