Print Back
The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
  • Inner rotating structure
  • High dynamic, torque and precision

Specifications

Rotation

N/A Internal

Diameter

N/A 110 mm

Height

N/A 117.5 mm

Encoder type

N/A Incremental

Hall sensor

N/A None

Coil

N/A Standard

Thermal sensor

N/A PTC Sensor

IP

N/A IP40

Function code

N/A Standard

Runout (axial/radial)

N/A 5um/15um

Accuracy compensation

N/A without compensation

Cable length

N/A M17 ( for optical encoder only)

Connector

N/A Intercontec M17 ( for optical encoder)

Pin

N/A Standard

Brake

N/A Power off

Continuous Torque

N/A 3.1 N·m

Finish

N/A Black