Print Back
The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
  • Outer rotating structure
  • Integrated high resolution incremental/absolute feedback system
  • High dynamic, torque and precision
  • Compatible with special environments

Specifications

Rotation

N/A External

Diameter

N/A 280 mm

Height

N/A 152 mm

Encoder type

N/A Incremental

Hall sensor

N/A None

Coil

N/A Standard

Thermal sensor

N/A PTC Sensor

IP

N/A IP40

Function code

N/A Standard

Runout (axial/radial)

N/A 5um/15um

Accuracy compensation

N/A plus or minus 10 arc-sec

Cable length

N/A M17 ( for optical encoder only)

Connector

N/A Intercontec M17 ( for optical encoder)

Pin

N/A Standard

Brake

N/A None

Continuous Torque

N/A 50 N·m

Finish

N/A Black